We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV55S83A

PIC32CM LE00 ULP Water-Tolerant Touch Reference Design


  • PIC32CM LE00 32-bit MCU:
  • 48 MHz Arm® Cortex®-M23 Core
  • 512 KB Flash and 64 KB SRAM
  • 6x8 cm surface
  • 6 cm slider
  • 12 buttons and LEDs to indicate touch response
  • Supports taps, swipes, swipe & hold, rotation, single-finger tracking, dual-touch recognition, pinch and zoom

Overview


The PIC3CM Ultra-Low Power water tolerant touch reference design helps developers come up with exceptional touch interfaces providing highly responsive, superior water tolerance and excellent noise immunity. It features an on-board programmer and debugger eliminating the need for external programmers and debuggers. It comes with an acrylic enclosure to help prevent water seeping under the PCB to provide a better demonstration in the presence of water.

This kit is not for sale and is available under loaner program only. Please contact your local sales office for a demonstration of this kit

Documentation


Title
Document Id
PIC32CM LE00 Water Tolerant ULP Touch Kit Design Documentation Download 3f3b11a4-93fb-4706-869f-631abe992158
Low Power Application on PIC32CM LE00 (Cortex M23) MCUs Using MPLAB® Harmony v3 Peripheral Libraries Link 18f69650-76cd-4e4f-b8db-fb5375e8eb93
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15