PIC32 MK MCM Motor Control DIM | Microchip Technology

Part Number: EV49S83A

PIC32 MK MCM Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the PIC32MK MCM Series MCU
  • Supports both on-chip and board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a PIC32MK MCM 100-pin TQFP 32 Bit microcontroller. PIC32MK MCM is the mid-size device in the PIC32MK family with peripheral support for up to 2 PMSM type motors and CAN-FD.  Since this MCU has on-chip Op Amps, this DIM supports both on-chip and on-board current feedback using the Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

Package Contents

PIC32 MK MCM Motor Control Dual Inline Module (DIM)

Documentation