We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV30P71A

ATEVK-MXT288UD-A


Overview


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (MISC1087). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

This kit (ATEVK-MXT288UD-A) is the I2C version for the evaluation and development of Microchip maXTouch applications using the ATMXT288UD Touchscreen Sensor IC.

Package Contents

1x 5.0” Touchscreen Assembly (MISC1087)
1x ATMXT288UD-I2C-PCB (11149)
1x ATUSB-HSBB-PCB (10945)
4x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT288UD-A_Documentation.zip Download 7bfabc96-f00f-490b-a1b4-bb9a627eb336