Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
This Dual-Inline-Module (DIM) features a SAME54 144-pin TQFP ARM Cortex M4F microcontroller. It can be used to evaluate the entire family of SAM D5x and E5x series devices for motor control applications. As this MCU does not have integrated OpAmps it features support using the Motor Control System (MCS) inverter board-based op amps for motor current feedback. This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.
SAM E54 Motor Control Dual Inline Module (DIM)