Part Number: EV18H79A

SAMD21 MACHINE LEARNING EVALUATION KIT WITH TDK INVENSENSE 6-AXIS MEMS


SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU) with on-board debugger (nEDBG)

ATECC608A CryptoAuthentication™ secure element IC

Fully certified ATWINC1510 Wi-Fi® network controller

MCP9808 high accuracy temperature sensor

TDK InvenSense ICM-42688-P, High precision 6-axis MEMS

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAMD21 Machine Learning evaluation kit features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU) with on-board debugger (nEDBG), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller.

Microchip MCP9808 high accuracy temperature sensor , the light sensor, as well as the add-on board with TDK InvenSense ICM-42688-P, High precision 6-axis MEMS, will enable designers to collect data to train and create Machine Learning models.

User's guide and project examples are available on Microchipdeveloper.com

Documentation


Title
Document Id
SAMD21 TDK IMU Sell Sheet Download 67329def-dd4d-4d47-a960-0bab1a3b2df5