We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV15D86A

PIC32MK MCA Curiosity Pro Development Board


  • PIC32MK0128MCA MCU, 120 Mhz, 128K Flash and 32K RAM
  • On-Board Debugger (PKOB4)
  • Real-time programming and debugging
  • Virtual COM port (VCOM)
  • Xplained Pro extension-compatible interface
  • User buttons
  • User LEDs
  • Arduino Uno R3 compatible interface

Overview


This development board, which can be used to evaluate our 32-bit PIC32MK MCA devices, comes with an integrated PICkit™ On-Board 4 (PKoB4) programmer/debugger. You can use Arduino® Uno R3 or Xplained Pro compatible expansion boards to expand the board’s functionality so you can easily develop Bluetooth® audio, Internet of Things (IoT), robotics and other applications and proof-of-concept designs. 

System Requirements
  • MPLAB® Harmony v3
  • MPLAB X Integrated Development Environment (IDE)

Documentation


Title
Document Id
PIC32MK MCA Curiosity Pro User Guide Download 4f0bdba0-d6f4-476f-87ea-2c1ba7547a61
PIC32MK Motor Control (MCA) Family Data Sheet Download 03f01bb5-1aa2-4004-9499-d1674a5a5ffa
PIC32MK Motor Control MCA Family Silicon Errata and Data Sheet Clarifications Download d4a28886-8118-4fc1-9505-bf3b0d78be29
PIC32MK MCA Curiosity Pro Development Board Design Documentation Download df55cf72-401a-4ef4-aa74-b76e5b9dd6d3
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Silicon Products

Product
Title
Product
Title
PIC32MK0128MCA032 32-bit Motor Control MCU with Floating Point Unit, 128KB of ECC Flash and Enhanced Analog PIC32MK0128MCA032 32-bit Motor Control MCU with Floating Point Unit, 128KB of ECC Flash and Enhanced Analog