Part Number: EV12H55A

RNWF11 UART to Cloud Add-on Board

  • mikroBUS® header
  • MCLR, WAKE pins
  • IRQ pin to interrupt the host
  • On-board headers of 8-pin I/O expander
  • ADC, GPIO, PWM
  • On-board serial flash to support OTA of firmware of the module and host processor
  • On-board TrustFLEX chip
  • USB connector for UART and control signals

Overview


The RNWF11 UART to Cloud Add-on Board is a compact and easy-to-use development board to evaluate the easy cloud connection with RMWF11 module. It provides the most simple and effective way to connect your host device to cloud servers such as AWS and Azure with AT-commands via UART.

The integrated mikroBUS header allows users to plug the RNWF11 Add-on Board onto various host development boards such as Microchip microcontroller (MCU) curiosity boards.   

The board has serial flash for the purpose of over-the-air (OTA) updates and general data storage. It also contains 8-pin I/O expander, which can be used as ADC, GPIOs and PWM.

The on-board TrustFLEX hardware secure element provides users a secure option to connect to cloud servers that require proprietary authentication.

Getting Started: RNWF11 Add-on Board – Python Azure Out of the Box (OOB) Demo

Documentation


Title
Document Id
RNWF11 Wi-Fi® Module Family Data Sheet PDF | HTML ba673e31-d271-4648-81b3-fbdf68867281
RNWF11 UART to Cloud Add on Board User’s Guide PDF | HTML d5e4577a-5515-4410-ae62-5a9aac8ac911
RNWF11 Application Developer's Guide Link 80b74523-e40a-4b44-a22e-49bf02532261
RNWF11 Plus Curiosity Nano Azure Demo Link 87656b38-09c2-4264-92a8-0fe9dfd6716e
RNWFxx Python OOB Demo Link 3b21ca58-7e82-461c-9e76-e3a6c81b6ece
RNWF11 Host Examples Link c3887a2d-61b2-4c1b-b3bb-3c36adb05f1d
EU REACH Statement EV12H55A Download 4d979878-6ee6-480a-ac29-7ace81ccf197
EV12H55A Regulatory Approval Documentation Download fdba661a-ab1f-4d2d-99fb-221e44301d99
China RoHS Declaration EV12H55A Download 3694b9eb-ab60-486d-ae7c-0756273efb16

Silicon Products

Product
Title
Product
Title
RNWF11PC Global Regulatory Certified, Plug-and-Play, Wi-Fi® to Cloud Controller Module With PCB Antenna and Trust&GO Security RNWF11PC Global Regulatory Certified, Plug-and-Play, Wi-Fi® to Cloud Controller Module With PCB Antenna and Trust&GO Security