We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV12F76A

dsPIC33CK MOTOR CONTROL STARTER KIT (MCSK)


Low-Voltage Motor Control Board (DM330031)

  • Three-phase inverter bridge for 12 to 48 volt motors
  • Three phase bridge with six NMOS MOSFETs supports 10A of continuous current or 20A with additional heat sink or fan
  • Three MIC4605 Half-Bridge MOSFET gate drivers (85V)
  • Separate Hall sensors and optical/magnetic encoder interfaces for sensored motor control
  • Phase voltage feedback for sensorless BEMF BLDC or PMSM operation
  • DC bus current sense shunt resistor circuit for single-shunt FOC control or BLDC current control
  • Phase current sense shunt resistor in inverter leg for dual or triple-shunt FOC control
  • Phase current signal conditioning using the internal op amps locate on the dsPIC33CK DSC, or using the external op amps locate on the LVMC board for current sensing
  • Overcurrent protection using the dsPIC33CK DSC’s internal comparator and 12-bit DAC
  • DC Bus Voltage feedback for over-voltage protection
  • Temperature sensor for monitoring the MOSFET temperature
  • Connector to interface external thermocouple (I2C) and an external temperature sensor to monitor the motor temperature

User Interface

  • 6 green LEDs for PWM status indication
  • 1 Red LED for power-on status indication
  • 2 Blue LED for debug indication
  • 1 Potentiometer & 3 push buttons to implement user inputs like speed reference, start, stop forward, reverse, etc.
  • Reset switch

Power Supply Connectors

  • Screw terminal connector to power from an external DC power supply
  • Barrel connector to power the board from a 24V/2.5A AC/DC power adaptor

On-board Power Supply

  • 12-Volt gate drive power supply
  • 5-Volt step-down DC/DC for Hall sensors, optical encoder and the mikroBUS™ sockets
  • 3-Volt step-down DC/DC for the dsPIC33CK DSC, serial interfaces and mikroBUS™ sockets.

Communications Interfaces

  • UART to USB circuit and connector (mini-B) for high-speed communications for debuggers such as X2C Debug
  • Two mikroBUS™ sockets to expand serial communications functionality using MikroElektronika Click boards™

Programming Interfaces

  • On-board PKoBv4 Debug Circuit for code programming and debugging, eliminating the need for an external programmer/debugger
  • Additional ICSP™ connector for programming the dsPIC® DSC device using an external programmer/debugger

Overview


 The Motor Control Starter Kit (MCSK) provides a complete solution to rapidly prototype a low-voltage 3-phase BLDC motor-based application. By combining a motor control board with a motor, an USB cable for PC communications, a screwdriver for connecting the motor to the board, and a power supply with adaptors for international plug styles, the MCSK provides an all-in-one solution.
Package Contents
  • dsPIC33CK Low Voltage Motor Control (LVMC)  Development Board (DM330031)
  • Linix 3-Phase BLDC Motor 24V/1.85A/30W with built in Hall sensors
  • USB Cable for connection from PC to the board
  • Screwdriver for motor connector
  • Universal Power Adapter:  100-240VAC 50/60Hz 1.5A input, 24VDC/1.5A/36W output with a positive center barrel 2.1mm tip

Documentation


Title
Document Id
dsPIC33CK Low-Voltage Motor Control Development Board (DM330031) User's Guide Download 019b0670-0a85-4a79-980c-f6f5a57434f0
Linix 36ZWN24-30-34 Motor Datasheet Download 0c450891-828b-406f-ad4a-ea72b5c84219
Hurst DMA0204024B101 BLDC Motor DataSheet Download bff4525b-93e0-49c3-bbaf-92677df65005
Hurst DMB0224C10002 BLDC Motor DataSheet Download 0d9677cd-948b-47ab-9536-42c2ba951d20

Software


Title
Date
Motor Control Starter Kit (MCSK) Software Projects 27 Jul 2023 Link

Additional Resources


Accessories Support:

Part Number Description
AC002013 24V Power Supply
AC300020 24V 3-Phase Brushless DC Motor
AC300022 24V 3-Phase Brushless DC Motor with Encoder