We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV08Z13A

EV08Z13A TIMBERWOLF DEVELOPMENT BOARD


  • Timberwolf Audio DSP
  • Four on-board digital MEMS Microphones in recommended array geometries.
  • Headphone/Speaker Output Jack
  • I2S Port A Header
  • USB Receptacle
    • Power
    • Audio via USB to I2S Port B bridge
  • UART Debug Headers for interfacing with MiTuner and Demo Tool
  • Raspberry Pi 3B 40-pin Header
  • On-Board Flash Memory
  • I2C LED Controller with 12 RGB LEDs
  • miniUSB Cable for Power & Audio
  • USB-to-TTL Serial (FTDI) Cable for UART

Development Kit Key Benefits

  • Demonstrate full family of Timberwolf Products (along with Timberwolf Demo Tool Software)
  • Evaluate, prototype, debug and tune with single platform. (along with MiTuner GUI Software)
  • Supports all recommended microphone array geometries with on-board MEMS microphones.
  • USB – I2S bridge is configured to be a plug-and-play bi-directional audio interface between Timberwolf DSP and PC.
  • Fully functional Amazon AVS Far-Field Reference Solution when interfaced with a Raspberry Pi 3 (along with Amazon AVS Software)
  • Additional mic, DAC, and GPIO options with JMMA1 Header

Overview


Please note that all orders for this board are subject to design approval.  Contact your Microchip representative for details prior to placing your order.

Microchip’s EV08Z13A evaluation board features Microchip’s ZL380xx Timberwolf family of audio processors, capable of running the full family of Timberwolf technology firmware. The EV08Z13A is designed to help developers quickly prototype and demonstrate high-quality audio processing algorithms such as full-duplex stereo echo cancellation, beamforming, noise reduction, dynamic range control, audio event detection etc.  The EV08Z13A evaluation board can be used to easily demonstrate algorithms for 2-way voice communication, embedded speech recognition, and audio event detection applications by using the Timberwolf Demo Tool software. Once ready for application-specific customization, the EV08Z13A can be configured and tuned with the Microchip MiTuner GUI software.

 

Package Contents
  • EV08Z13A Timberwolf Development Board
  • mini USB Cable for Power & Audio
  • USB-to-TTL Serial (FTDI) Cable for UART
  • Getting Started Guide:   https://github.com/Microsemi/ZLK38AVS

Software


Title
Date
Timberwolf Demo Tool v1.6 Download 01 Sep 2020
Timberwolf Demo Tool v1.5.2 Download 21 Jul 2020