Part Number: EV08F44A

USB7016 USB3.2 Gen1 6-Port Type-C SmartHub EVB


  • USB7016 in a 100-pin QFN RoHS-compliant package
  • USB 3.2-compliant (Gen1 operation)
  • USB 2.0-compliant (HS, FS, and LS operation)
  • USB Gen1 Type-B upstream port
  • Six downstream USB ports: Four Gen1 downstream ports including one supporting USB Type-C and two USB 2.0-only downstream port
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single-voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I2S™ Audio Codec, USB-to-I2C

Overview


The EVB-USB7016 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7016, a 6-port SuperSpeed (SS) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7016 into the user’s design.

The EVB-USB7016 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7016 is also compliant with USB 3.2 Gen1 on the upstream port and on 4 of the downstream ports including a USB Type-C™ interface. The fifth and sixth downstream port only support USB2.0.

The EVB-USB7016 platform also supports battery charging on all six downstream ports (maximum of 10A) at any one time. The EVB-USB7016 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7016 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7016 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents
  • EVB-USB7016 Evaluation Board
  • Type-A to Type-C USB cable

Documentation


Title
Document Id
EVB-USB7016 Schematics, Altium Download e5b6326f-c20e-4187-84c7-8465fdd5e2d0
EVB-USB7016 Schematics, PDF Download 938296c5-4523-47b3-aa0e-d70d9595a5b3
EVB-USB7016 Gerber Files Download 0131a8d0-d1bb-484a-9f3d-d4a2d29bccab
EVB-USB7016 Bill of Materials Download ea100990-a5eb-4a7c-89ac-cbffb76d6b45
EVB-USB7016 Evaluation Kit User’s Guide Download a0083f7d-d0d6-4195-bb44-64e095658c4e

Silicon Products

Product
Title
Product
Title
USB7016 6-Port SS / HS USB Type-C Gen1 SmartHub USB7016 6-Port SS / HS USB Type-C Gen1 SmartHub