We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV04R09A

dsPIC33CDVL64MC106 Motor Control Development Board


  • Three-Phase Motor Control Power Stage with the following Electrical Specifications:
  • Input DC voltage: 12V to 24 VDC
  • Nominal phase RMS current: 10A at +25°C ambient temperature
  • Motor Phase Current Feedback to implement Field Oriented Control (FOC) of a PMSM/BLDC Motor
  • DC Bus Current Feedback for Overcurrent Protection and to demonstrate Single Shunt Current Reconstruction Algorithm
  • DC Bus Voltage Feedback for Overvoltage Protection
  • Phase Voltage Feedback to implement Sensorless Trapezoidal Control
  • Hall Sensor Interface or Quadrature Encoder Interface (QEI)
  • Optional External Temperature Sensor (thermistor) Interface
  • PICkit™ On-Board (PKOB4) for Programming and Debugging
  • Optional mikroBUS™ Socket to support Connectivity, Sensors and Communication Interfaces by Plugging in mikroBUS Add-On Boards
  • LIN Interface (LIN Transceiver is part of the dsPIC33CDVL64MC106)
  • User Interface Elements Consisting of 3 LED’s, Potentiometer and 2 Push Buttons
  • Auxiliary Power Supply for Powering Circuitry and External Interfaces

Overview


The dsPIC33CDVL64MC106 Motor Control Development Board is designed to demonstrate the features of the dsPIC33CDVL64MC106 integrated motor driver.  This dsPIC® DSC includes a 16-bit Digital Signal Controller with high-speed PWM, op amps and advanced analog integrated with a 3-phase MOSFET gate driver and a LIN transceiver.  This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor).  The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo.

Documentation


Title
Document Id
dsPIC33CDVL64MC106 and dsPIC33CDV64MC106 Motor Control Development Boards User's Guide Download 72e0f77a-0112-4349-8e96-793adf4af9e8
Code Examples for dsPIC33CDVL64MC106 Link deb1e680-7d15-48c8-9b8e-2b0040d92129