We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV04C47A

EVB-LAN9383 Evaluation Board


  • Five integrated 100BASE-T1 PHYs
  • 100/1000BASE-T uplink
  • One 10BASE-T1S PHY
  • Ultra-low power, maximum 45 uA TC10 sleep (all ports)
  • Fast secure boot, including optional code encryption/ decryption
  • Arm® Cortex®-M7 CPU-based subsystem with integrated Flash code memory
  • Audio Video Bridging (AVB) and TSN hardware support
  • Functional safety ready

Overview


The LAN9383 Evaluation Board provides a convenient and small-form-factor evaluation platform for our seven-port, safe and secure family of Time-Sensitive Networking (TSN) Gigabit Ethernet switches. This evaluation board comes with five integrated 100BASE-T1 PHYs and an RGMII port that connects to a KSZ9131 PHY, which enables a standard 100/1000BASE-T uplink. An on-board LAN8672 10BASE-T1S PHY supports a multi-drop 10BASE-T1S network with up to eight nodes.

Package Contents
  1. EVB-LAN9383
  2. Design Check Card

Documentation


Title
Document Id
LAN9383 EVB Brochure Download cfed75d0-6c38-435a-ae9a-5b62c7129f0c
EVB-LAN9383 Evaluation Board User’s Guide Download 5c4a6997-6bf9-43ff-b690-99e44420f9a9
EVB-LAN9383 BOM Download 1c1cac62-0cc1-43ea-adb2-4b2074487178
EVB-LAN9383 Schematic Download 21fe23cf-e83a-4222-af79-2cb492d80620

Silicon Products

Product
Title
Product
Title
LAN9381 7-Port 100BASE-T1 Gigabit Ethernet Switch LAN9381 7-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9382 7-Port 100BASE-T1 Gigabit Ethernet Switch LAN9382 7-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9383 7-Port 100BASE-T1 Gigabit Ethernet Switch LAN9383 7-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9384 7-Port 100BASE-T1 Gigabit Ethernet Switch LAN9384 7-Port 100BASE-T1 Gigabit Ethernet Switch