Part Number: DV320032

PIC32 BLUETOOTH AUDIO DEVELOPMENT KIT


  •  PIC32MX450/470 MCU
  •  HCI Bluetooth module Daughter Card (QDID Certified Module)
  •  16/24-bit, 32-192KHz DAC/Amp Daughter Card
  •  USB Host/Device audio support 
  •  USB Charging
  •  2 inch color LCD Display
  •  Headphone/Line Out
  •  Audio Control function

Bluetooth /USB Audio Software Support for:
  • Apple*
  • Samsung Audio
  • Google/Android AOA Audio
  • Bluetooth Audio w/ SBC & AAC Decode
  • Bluetooth Stack QDID Certified
Additional software support included in v2.0 for:
  • Parametric and Graphical EQ functions
  • User configurable voice prompts
  • User configurable button press
  • Removed RTOS requirement
Please note that there has been a major software change to the demo firmware shipped with original kits. The current software suite is revision v2.0. Please click here for more information on the software suites.

*For Apple USB Authenticated applications contact applesupport@microchip.com

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC32 Bluetooth® Audio Development Kit provides a comprehensive solution to develop Bluetooth A2DP audio streaming solutions and applications. The board is coupled with two daughter cards: the Bluetooth HCI Radio Daughter Card that demonstrates a low cost Bluetooth implementation and the Audio DAC Daughter Card that demonstrates a high quality 16/24-bit, 32-192 KHz audio conversion/amplification for line or headphones. The kit ships with demo code that enables wireless streaming digital audio from any Bluetooth enabled Smartphone or portable music player or over USB.

Daughter cards compatible with PIC32 Bluetooth Audio Development Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)

 Plug-In Module compatible with PIC32 Bluetooth Audio Development Kit (Only Compatible with BLUE PIMs) :
PIC32MZ Audio 144pin - PIM for Bluetooth Audio Development Kit (MA320016)
PIC32MX270F256D PIM (MA320013)
PIC32MX270F512L PIM (MA320017)

Click here for information on PIC32 Bluetooth Audio Suites

Click on the below Bluetooth Software & Decode Library to purchase
AAC Decode Library Buy it now!
PIC32 Bluetooth Audio Software Suite 1 Buy it now!
PIC32 Bluetooth Audio Software Suite 2 Buy it now!

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Documentation


Title
Document Id
PIC32 Bluetooth ADK Demos Download 8744cf83-1a2d-49b6-b3b5-f949038a47bc
PIC32 Bluetooth Audio Development Kit Reference Guide Download cd3dc733-4c4a-4728-948d-1673c16bf07e
Detailed Software Usage Guides Download c2acfe17-5c2a-4325-b452-63b6ae42733c
PIC32 Bluetooth Audio Development Kit Information Sheet Download 88072ad7-11f0-451e-afe5-52e5e85167ee