We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV243003

MPLAB STARTER KIT FOR SERIAL MEMORY PRODUCTS


  • 3.3V and 5.0V on-board voltage selection
  • Supports Microchip UNI/O® bus, I²C™, SPI, and Microwire Serial EEPROMs
  • 1.8V to 5.5V external voltage support
  • Includes free copy of MPLAB IDE
  • USB interconnect
  • Windows XP, Vista, 7, and 10

Overview


Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.

The Serial Memory Starter kit uses a plug-in provided in MPLAB® X  IDE. The MPLAB® X IDE software can be downloaded here:

The Total Endurance Software is also available for download with the Serial Memory Stater kit. That software can be downloaded here:

 

Package Contents
  • Integrated Serial EEPROM interface tool
  • User’s Guide
  • USB cable
  • Serial EEPROM sample pack

Documentation


Title
Document Id
Memory Products Brochure Download b47f7052-de89-4ffb-9da4-88f5932bc271
MPLAB Starter Kit for Serial Memory Products User Guide Download ae742da9-9f08-4fc1-8c0b-63c1d2171c8a
MPLAB Starter Kit for Memory Board Schematic Download 9920cb9c-788d-42a0-a991-5c1a197701e4

Software


Title
Date
MPLAB Starter Kit for Serial Memory Products Device Support List V01.12 Download 08 Dec 2009