Part Number: DV164139-2

DV164139-2 - LOW PIN COUNT USB DEVELOPMENT KIT WITH PICKIT 3


  • PICkit 3 In-Circuit Debugger included
  • hardware and software
  • code examples
  • getting started course
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from https://www.microchip.com/en-us/tools-resources/develop/libraries/microchip-libraries-for-applications), the platform provides all of the necessary hardware, software, and code examples necessary to quickly bring your next USB design from concept to production.

The DV164139-2 kit contains one (1) fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device), one (1) PIC18F14K50 Debug Header (with adapter pins), one (1) USB mini B cable, one (1) DB9 Null Modem mini adapter, Quick Start Guide, and one PICkit 3 In-Circuit Debugger.

Additional USB Information and Resources

Package Contents
  • PICkit 3 In-Circuit Debugger
  • One fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device)
  • One PIC18F14K50 Debug Header (with adapter pins)
  • One USB mini B cable
  • One DB9 Null Modem mini adapter
  • Quick Start Guide

Documentation


Title
Document Id
Low Pin Count USB Development Kit Quick Start Guide Download 9a00270c-2226-4dff-9d85-285e9df0a9ec
Low Pin Count USB Development Kit User's Guide Download d1210edd-c84c-46ef-b6f4-a36232d87233
PIC18F13K50/PIC18F14K50 Microcontrollers Product Overview Download c44e33ce-9829-486c-b11d-8e13af022766