Part Number: DV164132

F1 EVALUATION KIT


  • 44-pin development board with generous prototyping area
  • Populated with a PIC16LF1937 featuring nanoWatt XLP technology
  • 3 Volt, 40 segment multimeter LCD glass
  • Potentiometer
  • Mechanical button
  • MCP9800 temperature sensor
  • 32kHz low power crystal
  • LEDs
  • Current monitoring connector to measure low power XLP capabilities
  • In Circuit Serial Programming Interface for PICkit3
  • PICkit serial interface
  • Expansion header for the F1 BLDC Motor add-on (other motor add-ons not supported)

Included Demos:
Low Power Demonstration
LCD Demonstration
Brushless DC (BLDC) motor control (requires F1 BLDC motor add-on)

Overview


The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. Included with a PICkit3 for quick programming, this kit provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.

Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs


Note: The PICkit 3 In-Circuit Debugger/Programmer is NOT a production programmer. It should be used for development purposes only.

Documentation


Title
Document Id
F1 Demo Code Download c082d3df-69bd-4252-9026-ad2778bbde5f
F1 LV Evaluation Platform Motor Control Add-ons User's Guide Download 7bb81aee-697b-474c-8d74-7f795bb8d513
F1 Schematics Download fa1e6ce2-538e-4951-ae30-9b3251b5eaa2
F1 LV Evaluation Platform for Enhanced PIC® Microcontrollers User's Guide Download a1431f6f-2c2b-47fc-af86-fd6ba184b771
F1 Evaluation Platform for Enhanced PIC Microcontrollers User's Guide Download 0ae28899-be15-4875-8792-51d4c18d9a52