Part Number: DV164037

EXPLORER 16 DEVELOPMENT BOARD WITH ICD3 BUNDLE


  • Includes processor PIMs for both PIC24 and dsPIC families
  • Alpha-numeric 16 x 2 LCD display
  • Interfaces to MPLAB ICD 3, MPLAB REAL ICE and RS-232
  • Includes Microchip's TC1047A high accuracy, analog output temperature sensor
  • Expansion connector to access full devices pin-out and bread board prototyping area
  • PICTailTM Plus connector for expansion boards
  • MPLAB ICD3 In-Circuit Debugger
  • 9V Universal Power Supply
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This kit is no longer for sale. For a replacement, consider the MPLAB ICD 3 and the Explorer 16/32 board.

This kit is a complete set of tools for application development for Microchips PIC24, dsPIC, and PIC32 families. It includes the popular Explorer 16 Development Board and processor Plug-In Modules for the PIC24FJ128GA010 and dsPIC33FJ256GP710 families for easy device swapping. Many other PIMs are available to support other families. The kit includes the MPLAB ICD3 for easy device programming and debugging. A 9V universal power supply is also included in this bundle to power the Explorer 16 Board. Coupled with the MPLAB ICD 3 In Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry. Each component of the kit can be purchased separately too.

-Explorer 16 Development Board (DM240001)
-MPLAB ICD3 In-Circuit Debugger (DV164035)
-9V Power Supply (AC162039)
-USB A-miniB Cable
-Serial Cable

Documentation


Title
Document Id
MPLAB ICD 3 In-Circuit Debugger User's Guide for MPLAB X IDE Download 525d872d-5843-487d-b293-1728f7e504d7
Explorer16 PCAD Files Rev 5.1 Download b0d82551-fc58-4e8b-a926-97ec15cc7106
Explorer 16 Development Board User's Guide Download af47e837-635e-43a7-8861-13fcccbe5b66
Truly's LCD 16x2 3.3V Module Specifications (TSB1G7000-E) Download ac0d948d-6326-423a-b96a-5f6030864ec5
Novatek's Single-Chip 16C X 2L Dot-Matrix LCD Controller / Driver (NT7603) Download cb874e33-ebeb-4f80-8857-938e8791158b
DM240001 BOM and Schematics Download 774d6402-2473-4e9c-b2ae-047660c8ffaa
Explorer 16 Development Board Errata Download f129adf0-643c-4ac7-a02e-ba0a57d3cabb