Part Number: DV102412

WI-FI G DEMO BOARD


  • Complete IEEE 802.11 b/g Wi-Fi Solution
  • Supports Infrastructure/Ad hoc networks and SoftAP networking
  • Web server allows for configuration of network settings
  • Headers bring out signals for quick prototyping

Overview


This product is no longer available for sale. 

The Wi-Fi® G Demo Board is a compact demonstration platform for customers to easily evaluate and configure Microchip’s new MRF24WG0MA Wi-Fi module. The demo board is a fully-functional standalone web server powered by 2 AAA batteries. It comes with a PIC32 pre-programmed with the Microchip TCP/IP stack, connected to an onboard, fully-certified MRF24WG0MA Wi-Fi module.

The Wi-Fi G Demo Board Offers:

  • Schematics
  • Complete applications compliant with Microchip TCP/IP reference source code library
  • Reference application source code
Package Contents
  • Wi-Fi G Demo Board
  • Wi-Fi G Demo Board Information Sheet

Documentation


Title
Document Id
Wireless Bluetooth® and Wi-Fi® Evaluation Kits Sell Sheet Download 15b0d779-e2e6-4e1a-bfab-f131b425421e
Wi-Fi G Demo Board User's Guide Download a76b9f98-5c8b-43b9-9406-9201d9b2f89e

Software


Title
Date
Wi-Fi G Demo 310C Firmware Update Download 09 Jul 2014
DV102412 Wi-Fi G Demo Board Reference Design Files - MAC OS Download 15 May 2013
DV102412 Wi-Fi G Demo Board Reference Design Files Download 15 May 2013