Part Number: DT100121

EVB-UPD301A


• Single-chip USB Type-C™ (1) Power Delivery Solution for Stand-alone Source-only Operation
• Preprogrammed Power Delivery Firmware
• Supports Standard Power Delivery Power Profiles (15/27/45/60W)
• USB Power Delivery 3.0 Compliant MAC
• USB Type-C™ Connector Support with Connection Detection and Control
• Integrated Analog Discrete Components Reduce Bill of Materials and Design Footprint
• Easily Supports 2nd Port via UPD350 Add-on
• Commercial, Industrial, and Automotive Temperature Support

Overview


The UPD301A is a stand-alone, small form factor USB Type-C™ Power Delivery (PD) Port Controller designed to adhere to the USB Type-C™ Cable and Connector Specification and USB Power Delivery 3.0 Specification. The UPD301A provides stand-alone operation for source PD applications, enabling cable plug orientation and detection for a USB Type-C receptacle, and implementing baseband communication with a partner USB Type-C device via the integrated USB Power Delivery 3.0 MAC.

The EVB-UPD301A is a complete, charge-only system implementation. It features all components needed to evaluate full power delivery operation of the device. The EVB supports up to two USB-C ports. The kit comes with a power supply daughter card for the first port. A second power supply card is available separately if the user wishes to operate in two port mode (Part Number EVB-UPD301A-PM-PD-HOT). The power supply interface enables the user to design alternate power supply implementations.

Package Contents
  • EVB-UPD301A
  • Power Supply for single-port operation

Documentation


Title
Document Id
EVB-UPD301A Fab Drawing Download f741b6fd-f023-49fd-a830-1e4f17111076
EVB-UPD301A Schematic Download 3b0fc94a-0bcd-40ba-b30a-19635f7a18f7
EVB-UPD301A Layout Download e4dca702-d9ce-4c68-bb18-8b17356a578b
EVB-UPD301A BOM Download 5420a0aa-b69c-4aca-aa29-dd6745187d8c
EVB-UPD301A (SRC) Evaluation Kit User Guide Download 9071ae0e-6c83-4cc4-9378-a9788313c6f5

Silicon Products

Product
Title
Product
Title
UPD301A USB Type-C® Power Delivery Controller UPD301A USB Type-C® Power Delivery Controller