Part Number: DT100118

MCP1012 1W EVALUATION BOARD


• High Voltage Start-Up (rated 500V/700V)
• Internal Open-Loop, Peak Current Mode, Current Regulator for Start-Up
• Current Regulator Constant 21 μs OFF Time
• Programmable Low Frequency Oscillator (LFO) Period
• Cycle-by-Cycle Current Limiting
• Protection against Continuous Conduction Mode (CCM) of Operation
• Able to Accept External PWM Commands from a Secondary-Side Controller via Isolator (Optocoupler or Pulse Transformer)
• Under-Voltage Lockout (UVLO) and Over-Voltage Lockout (OVLO) Protections
• Sleep and Wake-Up Commands
• Robust Gate Driver, able to drive 2.2 nF Load at 65 kHz
• Overtemperature Protection (Thermal Shutdown)
• Package: 7-Lead SOIC
• Environmentally Friendly, EU RoHS Compliant, Pb-Free

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The DT100118 is a simple evaluation development tool for the MCP1012 that allows functional evaluation. The MCP1012 is a primary-side controller that starts an off-line Flyback Converter working in conjunction with a Secondary-Side Controller. The Secondary-Side Controller can be a Microchip Digitally-Enhanced Power Analog (DEPA) device, a PIC-based digital controller, or other. The Secondary-Side Controller’s PIC resources can be made available and interactive to the Application (load) since being located on the isolated side of the power supply.
Package Contents
1 x MCP1012 1W Evaluation Board
1 x Jumper-Pin

Documentation


Title
Document Id
MCP1012 1W Demo Board User Guide Download 9305061e-6d98-4351-94d4-ddf80e257f4f
DT100118-Schematic Download 33c4d750-0c41-464f-9383-5879ef2b2b1d
DT100118-Gerbers Download de963f28-9464-4b77-a0ce-e54278aabae3
DT100118-BOM Download 5ab1f075-1d38-4a73-9da6-9687b04972e1