We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DT100113

PIC32MK MCJ CURIOSITY PRO DEVELOPMENT BOARD


Features:
• PIC32MK0512MCJ MCU, 120Mhz, 512K Flash and 64K RAM
• On-Board Debugger (EDBG)
– Real time Programming & Debugging
– Virtual COM port (VCOM)
– Data Gateway Interface (DGI)
• Xplained pro extension compatible interface
• CAN-FD interface
• User buttons
• User LEDs
• Arduino Uno R3 compatible interface

Overview


The PIC32MK MCJ Curiosity Pro Development Board includes an integrated programmer and debugger, so no additional hardware is required to get started. Users can expand functionality through Arduino Shields or via the Xplained Pro compatible interface, offering access to all device pins. With or without expansion boards, the PIC32MK MCJ Curiosity Pro Development Board provides the freedom to develop for a variety of applications, including Bluetooth Audio, CAN, Graphics User Interface, Internet of Things (IoT), robotics development, and proof-of-concept designs.

Documentation


Title
Document Id
PIC32MK MCJ Curiosity Pro Users Guide Download cf8b31fc-10b6-463b-8fe8-7b40f51a64fa
PIC32MK General Purpose and Motor Control (GPG/MCJ) with CAN FD Family Download 8032d0cc-fd24-42c2-9279-884b4640bf6b
PIC32MK MCJ Curiosity Pro Development Board Design Documentation Download b3096049-9f28-4e6a-9acd-b0dda3ded4c3
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15