We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DT100105

DT100105 - MCP16502 EVALUATION BOARD

 

4 DC-DC buck converters capable of delivering 1A each

2 LDOs with 300mA current capability

I2C programable output voltages

4 operating modes: Active, Low Power, Hibernate and High Performance Mode.

MIC2221 USB to I2C bridge that enables direct communication and programming funtionality

Overview



The MCP16502 Evaluation Board was developed to evaluate the capabilities of the MCP16502 High Performance Power Management Integrated Circuit (PMIC) designed for SAMA5Dx/SAM9x6 MPUs. The device features 4 DC-DC buck converters capable of delivering 1A each, 2 LDOs with 300mA current capability and I2C programable output voltages and 4 operating modes: Active, Low Power, Hibernate and High Performance Mode

Package Contents

1 x DT100105 - MCP16502 Evaluation Board

Documentation


Title
Document Id
I2C Monitor GUI Download f6f30961-2151-4ec5-a875-59df53797abf
MCP16502 Evaluation Board User's Guide Download f9a8b130-0b00-4a97-a246-6baf417ebca8
DT100105 - MCP16502 Evaluation Board - BOM Download 2b78ff59-2245-420b-9818-0b4444083f2a
DT100105 - MCP16502 Evaluation Board - Schematic Download 229c267a-062e-468e-b3aa-dd16070ba146
DT100105 - MCP16502 Evaluation Board - Gerber Files Download a433bca2-14a6-43fd-92c9-7188280f51a5
MCP16502 Download 254e9db0-1dc2-4d97-a3bb-ddd373374edd