TIMEFLASH OSCILLATOR PROGRAMMING KIT WITH 2 SOCKET CARDS | Microchip Technology

Part Number: DSC-TimeFlash-Kit2

TIMEFLASH OSCILLATOR PROGRAMMING KIT WITH 2 SOCKET CARDS


• Custom frequencies in seconds with immediate design verification
• Supports all Microchip MEMS oscillator package sizes
• Supports CMOS, LVPECL, LVDS, and HCSL output types
• Easy to use interface with auto software update

Overview


The TimeFlash programmer allows users to rapidly program Microchip’s field programmable MEMS oscillator to a custom frequency in seconds, minimizing design time by enabling fast prototyping and testing. Our MEMS oscillators are available in industry standard packages that are drop-in replacements to standard crystal oscillators.

 Includes socket cards in 2 different sizes:
3.2 x 2.5 mm
2.5 x 2.0 mm