We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DMPM-DC-KIT

Digital Mixed-signal Power Manager (DMPM) Daughter Card Kit


The DMPM daughter card features:

  • Two analog independent regulators - 3.3 V (1 each) and 1.5 V (1 each)
  • Each rail includes voltage bias potentiometer and enable interrupt push-button switch for fault introduction
  • Three digital POLs - 3.3 V (1 each) and 1.5 V (2 each)
  • Each rail includes an enable interrupt push-button switch for fault introduction
  • Eight LEDs available for MPM combinatorial digital flag assignment
  • Completely independent 9 V power supply with independent power switch
  • Fully isolated from motherboard power domains
  • Connects to SmartFusion mixed signal header on A2F-DEV-KIT-2 or A2F-EVAL-KIT-2 boards
  • For use with MPM for SmartFusion Reference Design, including full Libero ® software project and firmware C source code downloadable from Microchip

MPM for SmartFusion using SmartFusion Evaluation Kit or SmartFusion Development Kit with the DMPM Daughter Card offers these key benefits:

  • Intelligent power management leveraging 100 MHz 32-bit ARM ® CortexTM-M3 in SmartFusion SoC FPGAs
  • Configurable power management using intrinsically low power, high reliability, flash-based SmartFusion SoC FPGAs on A2F-DEV-KIT-2 or A2F-EVAL-KIT-2 motherboard
  • Power Management functions reconfigurable via standalone PC GUI over JTAG or directly (register peek/poke) via I2C using included USB-I2C communication module
  • Implements power management in hardware for comprehensive evaluation
  • More features and channels than current ASSP solutions
  • Nonvolatile
  • Live at power-up (LAPU)
  • Low power
  • Single-chip and low power solution simplifies board design
  • Low power FPGAs reduce thermal management and cooling requirements
  • Proven in hardware, ready for use

 

Overview


The Digital Mixed-signal Power Manager Daughter Card Kit enables system designers to evaluate the functionality of Microchip's power management solutions, which offer support for up to 64 channels, mixed analog and digital point of load (POL) control, PMBus support for digital POLs and margining and trimming for analog POLs. The DMPM-DC-KIT is a five-regulator benchtop power management development system that allows designers to understand the features and capabilities of the full MPM solution before designing their own PCB.

The DMPM daughter card includes two analog regulators, three digital POLs, two voltage bias potentiometers and five fault introduction push-button switches, implementing five fully independent mixed signal power supplies that can be varied and interrupted to demonstrate the management capabilities of Microchip's mixed-signal power management solution, MPM. MPM takes advantage of the processing power and programmable flexibility of the SmartFusion ® System-on-Chip (SoC) FPGA devices included on the SmartFusion Evaluation Kit or SmartFusion Development Kit when these kits are connected to the MPM daughter card and programmed with the MPM demonstration design.

Package Contents
 
  • DMPM Daughter Card
  • 9 V Power Supply
  • Enhanced USB-I2C Communication Module
  • USB A/B Cable
  • 3 Jumper Wires
  • Quickstart card
System Requirements

 

 

Documentation


Title
Document Id
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
Mixed Signal Power Manager MPM 5.0 for SmartFusion User's Guide Download afafe65a-8a90-4dc1-9319-a9840c34ac73
DMPM Daughter Card Kit Quickstart Card Download 23e9c0e8-3720-4c51-8dfe-de00b4e608b0
Intelligent Power Management with MPM for SmartFusion Download 68469a90-1283-413d-bdbd-4558a7a4eeb6
System Management Board PCB Design File Download 9d2036e0-c67b-46d4-93cc-d730881781e1
System Management Board Schematics Download 1b63f620-a4e9-4055-83da-da13f22b9c25
System Management GUI Download 05ab9e95-4f2e-417e-9c4b-e45223ceb405
Mixed Signal Power Manager (MPM) for SmartFusion Reference Design Product Brief Download 7c071d6e-0164-488e-be7e-3d1249068845
System Management Product Brief Download 70702bfd-ae8f-43a0-8633-c45dceb1ee2d
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
System Management Using a Mixed-Signal FPGA White Paper Download f99ed508-3613-41a8-9900-3f24ae2f3a85

Application Notes


Title
Date
Document Category
Intelligent Power Management with MPM for SmartFusion 02 Aug 2010 Supporting Collateral

Additional Resources


  This Kit is ROHS Compliant!
Package Carrier: Box
  Alphanumeric Parameter   Value
  License Type   Silver