We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM990101

IOT ETHERNET MONITORING KIT POWERED BY MEDIUM ONE


  • Connect your IoT product to cloud and customize your applications in no time
  • Connect 100’s of sensors or your own sensor to cloud with minimum modification using the reference design
  • Leverage the PIC32MZ EF and Ethernet LAN8740A PHY to aggregate data and connect
  • Utilize production ready reliability and secure cloud connectivity and identity management over MQTT with TLS
  • Extract data intelligence from your sensor data
  • Perform data analytics with Medium One’s machine learning libraries
  • Get daily and weekly reports on your sensor data

Overview


From Sensor to Cloud. The DM990101 IoT Ethernet Monitoring kit powered by Medium One (Software-as-a-Service) offers an all-in-one IoT package. To address Industrial Internet of Things (IoT) projects, the Ethernet technology becomes the most reliable and stable connectivity. This IoT kit uses an Ethernet LAN8740A and comes pre-loaded with Medium One cloud service, mobile application (from Saritasa) as well as corresponding Microchip firmware. The firmware in the kit makes use of MPLAB®Harmony, FreeRTOS™, and WolfMQTT allowing you to quick-start your IoT design. The Ethernet port is controlled by a 32-bit micro-controller that benefits from a 2MB Flash of the PIC32MZ EF providing plenty of memory space for your application code.
The security is addressed using WolfSSL features. The kit communicates with the Medium One cloud over MQTT with TLS security, using both publish and subscribe topics. The mobile app communicates with the Medium One cloud via REST over HTTPS.
The DM990101 comes with pre-configured code to support 4 sensors : pressure, temperature/humidity, air quality and motion. In addition, 1700+ different add-on boards can be plugged into the MIKROE mikroBUS™ footprint allowing for prototyping a large variety of IoT proof-of-concepts. Sensors needs to be purchased separately on MIKROE.

Package Contents
  • IoT Ethernet Monitoring kit
  • PICkit3 in-circuit debugger
  • USB Male-A to Male Mini-B cable
  • USB Male-A to Male Micro-B cable

Additional Resources


Getting Started

 

 

Examples

IoT Ethernet Monitoring kit powered by Medium One

An industrial company needs to send the data it senses in its manufacturing plant to the cloud for their executive staff to access and optimize processes. With this kit, the sensors are implemented to the MikroBus port and the kit is connected to a Medium One Cloud via the Ethernet port. The customer can now create alerts, perform analytics and visualize data in real-time.