Part Number: DM330027

DSPIC33EDV64MC205 MOTOR CONTROL DEVELOPMENT BOARD


• Three-Phase Motor Control Power Stage with the Following Electrical Specifications:
   - Input DC voltage: 10V to 24 VDC
   - Nominal phase RMS current: 10A at +25°C
• Motor Phase Current Sensing to Implement Field-Oriented Control of a PMSM/BLDC Motor (single/dual/three-phase)
• DC Bus Current Sensing for Over-current Protection using an on-chip op-amp and comparator
• DC Bus Voltage Sensing
• Hall Sensors/Quadrature Encoder Interface to support Sensor-Based Motor Control Algorithms
• Debug Serial Interface (USB to UART) Based on Microchip's MCP2200
• User Interface consisting of LEDs, Potentiometer and Push Buttons
• Optional LIN Interface via a MCP2003B MIKROE Board
• On-Board Crypto Authentication IC ATECC508A for an IoT-Based Motor Control Applications

Overview


The dsPIC33EDV64MC205 Motor Control Development Board is designed to demonstrate the features of the dsPIC33EDV64MC205 System in Package (SiP). This dsPIC® DSC is a 16-bit Digital Signal Controller featuring high-speed PWM, op amps, advanced analog integrated with a 3-phase MOSFET gate driver.  This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor).  The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo.  This board includes MIKROE's mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.

Documentation


Title
Document Id
dsPIC33EDV64MC205 Motor Control Development Board User's Guide Download a7bebe63-0cd9-467c-bd6f-ff8516257eb7

Application Notes


Title
Date
Document Category
AN1292 – FOC with PLL and Dual-Shunt for the dsPIC33EDV64MC205 Motor Control Development Board 28 Mar 2023 Link Appnote Source Code

Software


Title
Date
AN1292 – FOC with PLL and Dual-Shunt for the dsPIC33EDV64MC205 Motor Control Development Board 28 Mar 2023 Link
AN1299 – FOC with PLL and Single-Shunt for the dsPIC33EDV64M205 Motor Control Development Board 28 Mar 2023 Link

Silicon Products

Product
Title
Product
Title
dsPIC33EDV64MC205 Motor Control DSC with Full-Bridge MOSFET Gate Driver dsPIC33EDV64MC205 Motor Control DSC with Full-Bridge MOSFET Gate Driver