We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330022

DSPICDEM MCSM DEVELOPMENT BOARD


Motor control interfaces:

  • Two full-bridge inverters
  • Two phase current sense resistors
  • DC bus voltage sense resistor
  • Over-current protection

Built-in power supplies:

  • 15V power supply, maximum power available 11 W
  • 3.3V power supply, maximum power available 2 W

Power supply connectors:

  • 24V power input connector (J6) for the controller and power stage
  • Auxiliary Power Tab Fast-On connectors (BP1 and BP2) for the power stage

Motor control device socket:

  • The dsPIC33FJ12MC202 Motor Control device in SOIC package (U3) footprint

User Interfaces:

  • One push button (S1)
  • Reset push button (RESET)
  • 10K Ohm Potentiometer (POT)
  • LED indicators for PWM outputs arranged in a full-bridge format
  • LED indicator for over current

Communication Ports:

  • UART communication via USB (J4)

Programming Connectors:

  • ICSP™ connector for programming a dsPIC DSC device (J2)
  • RJ11 connector for programming a dsPIC DSC device (J1)
  • ICSP connector for programming the PIC18LF2450 USB-to-UART Bridge (J3)

Overview


The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or variable micro-stepping is provided. A GUI for controlling step commands, motor parameter input, and operation modes is included. This flexible and cost-effective board can be configured in different ways for use with Microchip’s specialized dsPIC33F Motor Control Digital Signal Controllers (DSCs). The dsPICDEM MCSM Development Board offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM). A dsPIC33FJ32MC204 DSC PIM (MA330017) is included.  An updated version of this board, DM330022-1, is available which includes a dsPIC33CK64MP105 PIM.

The dsPICDEM MCSM Development Board supports terminal voltages up to 80V and currents up to 3A. The dsPIC33F device uses the MOSFET driver to drive the two full-bridge inverters that power the motor windings. The board includes various circuitries to perform the following functions: 

  • Drive two motor windings with the two on-board full-bridge inverters 
  • Measure feedback and other analog signals (i.e., current, DC voltage, Potentiometer and Fault signals)
  • Communicate with a host computer or an external device via USB

The dsPIC DSC devices feature an 8-channel, high-speed PWM with Complementary mode output, a programmable ADC trigger on the PWM reload cycle, digital dead time control, internal shoot-through protection and hardware fault shutdown. These features make the dsPIC DSC an ideal solution for high-performance stepper motor control applications where control of the full-bridge inverter is required.

Package Contents

dsPICDEM MCSM Development Board: DM330022

  • dsPICDEM MCSM Development Board
  • dsPIC33FJ32MC204 Plug-In-Module (PIM)
  • USB-to-mini-USB cable
  • dsPICDEM MCSM Development Board CD ROM, including:
  • MCSM User’s Guide
  • Data sheets for dsPIC DSC families
  • Application Note with software and MPLAB DMCI/RTDM GUI for Stepper Motor Control

Documentation


Title
Document Id
dsPICDEM MCSM Development Board Users Guide Download df193b06-2a4d-4b41-b3c9-d79839541b4c
AC300024 - Stepper Motor Datasheet Download a99e56ab-d82c-4055-bf63-061cab61742f

Software


Title
Date
dsPICDEM MCSM Development Board Demonstration Software Download 27 Oct 2009

Additional Resources


Plug-In Modules (PIM's) supported

 

Part Number  Description
MA330027  dsPIC33EP512MU810, Dual Motor Control Plug-In Module
MA330025-3  144-pin TQFP to 100-pin dsPIC33EP512MU814 PIM Motor Control device
MA330028  44-pin QFN to 100-pin dsPIC33EP64MC504 PIM Motor Control device
MA240028  44-pin QFN to 100-pin PIC24EP64MC204 PIM Motor Control device
MA330014  28-pin QFN to 100-pin dsPIC33FJ12MC202 PIM Motor control device
MA330017  44-pin QFN to 100-pin dsPIC33FJ32MC204 PIM Motor Control device
MA330013  100-pin TQFP to 100-pin dsPIC33FJ256MC710 PIM Motor control device
AC300024  Lead Shine Stepper Motor
AC002013  24V Power Supply