Key features of Microchip’s Digital LED Lighting Development Kit include:
This product is no longer available for sale.
LED lighting designers are being challenged to meet the rapidly expanding demand for green, smart energy technologies while differentiating their products. Microchip’s Digital LED Lighting Development Kit (DM330014) enables designers to quickly leverage the capabilities and performance of the dsPIC33 ‘GS’ series of Digital Signal Controllers (DSCs), to develop LED lighting products. The dsPIC33 ‘GS’ DSC and this reference design allow developers to create a 100% digitally controlled ballast function, while including advanced features such as dimming and color hue control. The dsPIC33 ‘GS’ DSCs can support an entire system implementation for LED lighting products, including power-conversion circuits, such as AC-to-DC and DC-to-DC conversion, along with functions such as Power Factor Correction (PFC), which are necessary for a complete product and lower the overall system cost.
Benefits offered by the digital-power techniques in this reference design and the dsPIC33 ‘GS’ series of DSCs include:
LED lighting designers are being challenged to meet the rapidly expanding demand for green, smart energy technologies while differentiating their products. Microchip’s Digital LED Lighting Development Kit (DM330014) enables designers to quickly leverage the capabilities and performance of the dsPIC33 ‘GS’ series of Digital Signal Controllers (DSCs), to develop LED lighting products. The dsPIC33 ‘GS’ DSC and this reference design allow developers to create a 100% digitally controlled ballast function, while including advanced features such as dimming and color hue control. The dsPIC33 ‘GS’ DSCs can support an entire system implementation for LED lighting products, including power-conversion circuits, such as AC-to-DC and DC-to-DC conversion, along with functions such as Power Factor Correction (PFC), which are necessary for a complete product and lower the overall system cost.
Benefits offered by the digital-power techniques in this reference design and the dsPIC33 ‘GS’ series of DSCs include:
Title
|
|||
---|---|---|---|
LED lighting Development Kit with DMX and full documentation | Download |
Web seminars:
Click here to view the web seminar on Controlling High Brightness LEDs using the dsPIC GS series of SMPS controllers.
Do you want a demonstration?
Please contact local sales office in your geography and request for a demonstration.
Click here to find worldwide network of Sales & Support.
To get started today see the downloads link below and get full documentation including Users Guide, Hardware Design Package, and software source code.