We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330013-2

MICROSTICK II


  • Low Cost
  • Integrated USB programmer / debugger – No external debugger required
  • USB Powered – Ease of use, No external power required
  • MPLAB support.
  • DUT Socket – Flexible, Easy device replacement
  • 0.025” Pin headers – Enables plug-in to Breadboard with room for jumper wires
  • Easy access to all device signals for probing
  • Small size - Smaller than a stick of gum at 20 x76mm – Easily Portable
  • On board User LED and Reset Switch
  • Free demo code

Overview


Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform.  (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)

The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button. It is designed for insertion into a standard prototyping board for easy connection to additional circuitry. The kit is extremely portable as well and is still about the size of a stick of gum!

Supported Parts:
Microstick II supports 3.3V PIC24FJ, PIC24E, PIC24H, dsPIC33, and PIC32 28-pin SPDIP packaged devices shown in the table to the right (see images).
Package Contents
  • Microstick II Board
  • USB Cable
  • 2 - 1x14 header pins for proto board use
  • 1 - PIC24FJ64GA002
  • 1 - PIC24HJ128GP502
  • 1 - DsPIC33FJ128MC802
  • 1 - PIC32MX250F128B
  • Info Sheet with installation instructions and board schematic

Documentation


Title
Document Id
Microstick_demo_v2013_06_26 Download ada1a4ee-ca27-4632-aaf5-3b7f9b6b81ec
MicroStickII PIC32 Code Example Download 4cd7b64c-a9db-4840-9d0b-db9ac526aec0
Microstick II Information Sheet Download 36e82d0b-3d0c-4d9b-803f-80a6093251c3