We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330011

MPLAB STARTER KIT FOR DSPIC DSCS


  • Board includes integrated debugger / programmer
  • USB powered
  • dsPIC33FJ256GP506 DSC with 256 KB Flash and 16 KB RAM
  • 16/24/32 bit codec with a maximum sampling frequency of 48KHz
  • Low cost audio capture and play back circuitry using the 12 bit ADC and PWM Audio
  • Microphone and line level inputs with adjustable input gain
  • 100mW headphone amplifier with digital volume control
  • 2 switches and 3 LEDs for user application purposes
  • 4 Megabit serial flash memory for application use
  • Temperature sensor
  • Tools provided for developing and prototyping speech and audio application & algorithms

Overview


The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC33 DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the computer. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own applications. The board features the dsPIC33FJ256GP506 with 256 KB of flash memory, a high-fidelity audio codec, microphone input and headphone/speaker outputs, and is powered from the USB connection to the computer. Also on the board are reconfigurable switches, potentiometers, a temperature sensor and a 4 Mb serial EEPROM to store data such as audio samples.

Package Contents
  • dsPIC33 audio board with integrated debugger
  • USB cable

Documentation


Title
Document Id
MPLAB Starter Kit for dsPIC DSCs User's Guide Download 27499c96-2848-4d85-a30c-0ed23ef140bf

Software


Title
Date
SASK Intro Speech Prog Download 15 Oct 2018
SASK Flash Fill Download 15 Oct 2018
SASK Record Play Demo With Intro Download 15 Oct 2018
SASK WM8510 Record Play Demo for SST Download 15 Oct 2018
SASK Flash Playback Utility Download 15 Oct 2018