We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320018

PIC32 BLUETOOTH STARTER KIT


• PIC32MX270F256D for Central Processing
• Bluetooth HCI module
• Cree high output multi-color LED
• Integrated 3-axis accelerometer and temperature sensor
• 3 standard single color LEDs for display
• 5 Push Buttons for user defined inputs
• On Board Debugging

Overview


The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform featuring the PIC32MX270F256D MCU. This kit features a HCI-based Bluetooth radio, pushbuttons, Cree high-output multi-color LED, standard single-color LEDs, accelerometer, temperature sensor and GPIO for rapid development of Bluetooth Serial Port Profile (SPP), USB and General Purpose applications.

The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.
The PIC32 MCU on the Starter kit executes Microchips’ Free Bluetooth SPP stack & Demo Code to perform full-duplex data transmission over the Bluetooth link to showcase:
• Color Mixing of Cree High Output Multi Color LED
• Temperature Display

Daughter cards compatible with PIC32 Bluetooth Starter Kit :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
PIC32 Audio DAC Daughter Board - AK4384VT (AC320032-2)


For more information on the demonstration of the PIC32 Bluetooth Starter Kit please click on the video below
PIC32 Bluetooth Starter Kit Demonstration Video

To get started quickly, download “PIC32 Bluetooth Starter Kit Quick Start Package” from the Documents below.

FOR SOURCE CODE on the Demo and Android Application please see the Software Development Kit (SDK) located in the <install-dir>/apps/bluetooth/data_temp_sens_rgb folder within your installation
of MPLAB® Harmony, which includes embedded source, Android source, and the Bluetooth
binary library and also the Board Support Package (BSPs).

Documentation


Title
Document Id
Bluetooth Temperature Sensor and RGB Data Demonstration Download 2a3df529-378a-4682-a426-6ad317aeac2c
Bluetooth Basic Data Demonstration Download c1f228b0-1fa7-4e1d-81be-c496d74a0dca
PIC32 Bluetooth Starter Kit User's Guide Download ee1decc1-3b1f-4eec-bfe6-379b64675008
PIC32 Bluetooth Starter Kit Quick Start Package Download 7b332528-5e7e-49f5-936b-2d68574765dc
PIC32 Bluetooth Starter Kit Information Sheet Download 23c9885f-bdbc-4e87-9732-35008fbceccc