We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320013

MPLAB STARTER KIT FOR PIC32MX1XX/2XX


  • 24Bit Audio playback
  • Integrated Programmer Debugger
  • USB Powered
  • 2” Color TFT Dispaly – 220 x 176 pixel
  • mTouchTM slider and buttons
  • PIC32MX250F128 with 128KB of Flash, 32KB RAM
  • Micro SD Flash Card

Overview


The PIC32 MX1/ MX2 Starter kit (DM320013) is a complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your development effort.

Documentation


Title
Document Id
AN1375 - See What You Can Do with the CTMU Download 14aa9a0e-dc15-4b4e-a8a6-eeeb6d6c2214
AN1334 - Techniques for Robust Touch Sensing Design Download 691e8c36-5427-4422-a398-bb053092a238
AN1317 - mTouch Conducted Noise Immunity Techniques for the CTMU Download 5c494ab5-85be-4ed4-b2b3-a9799fe2ae6f
PIC32 1xx/2xx SK mTouch/Graphics/Codec Demo Download 077e3942-7f4a-4741-9610-15ffa228ff4c
PIC32 1xx/2xx SK CTMU Demo Download 6b75950b-996c-432b-8636-73032ed01c42
PIC32 1xx/2xx SK Codec Demo Download 710ee612-d544-4a47-a9e9-2c025ac95f07
PIC32 GFX Primitives Layer Demo Download f8ef04bc-5439-4d95-ba91-953582b0b2b5
PIC32MX1XX/2XX Starter Kit Information Sheet Download a0f00153-1d3d-4eec-b107-16a2d8526ed9

Application Notes


Title
Date
Document Category
mTouch Metal Over Cap Technology 24 Jun 2015 Link Application Notes
AN1375 - See What You Can Do with the CTMU 11 May 2011 Legacy Collaterals