The board features two Mini-B USB ports, one for debugging and one for USB-toUART
or I2C™ communications, a Standard-A USB port for the embedded host,
and a Micro-AB USB Host/Device/OTG port. The PHY daughter board features an
RJ-45 Ethernet port for network connectivity.
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.
Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)
FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
This starter kit can also be used with Multimedia Expansion Board II
Title
|
|||
---|---|---|---|
PIC32MZ EF Starter Kit Design Documentation | Download | ||
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter Kit | Download | ||
Create a new MPLAB Harmony v3 project using MCC | Link | ||
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project | Link | ||
How to Setup MPLAB Harmony v3 Software Development Framework | PDF | HTML |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Live Update Application on PIC32MZ MCUs Using MPLAB Harmony v3 | 05 Jun 2024 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
Live update Application on PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit | 16 Mar 2022 | Link | |
More application demos on PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit and other Development Boards/Kits having the same part number (PIC32MZ2048EFH144) | 16 Mar 2022 | Link |