PIC24F GC STARTER KIT FOR INTELLIGENT ANALOG | Microchip Technology

Part Number: DM240015

PIC24F GC STARTER KIT FOR INTELLIGENT ANALOG


  • 16-bit Sigma-Delta Analog to Digital Converter 
  • 12-bit Pipeline 10 Msps Analog to Digital Converter 
  • 10-bit 1 Msps Digital to Analog Converter (2) 
  • Operational Amplifiers (2) 
  • Comparators (3) 
  • Voltage References (3) 
  • Charge-Time Measurement Unit (CTMU)  

 
Included demos: 

  • Analog 16-bit ADC – precision measurement and display to LCD
  • Analog 12-bit ADC – measure sensor data from Light Sensor, POT, Port Pin and stream via USB
  • Analog 10-bit DAC – generate audio tones
  • LCD Text – Left/Right Scrolling & menuing via touch button control
  • LCD Graphics – Bar graph indicator, Sine Wave
  • LCD Clock – Time, Set Time functions
  • LCD Test – Cycles through Icons and displays associated text
  • Microphone – 12-bit ADC measurement, display with bar graph on LCD
  • Temperature – Display current temperature in °C or °F
  • Sleep – Power down and display time

Overview


The MPLAB Starter Kit for PIC24F Intelligent Integrated Analog is a comprehensive development kit featuring the PIC24F “GC” family of 16-bit microcontrollers. This family features advanced integrated analog which reduces BOM cost, lowers noise, and has faster throughput.

The board features an analog header, allowing clean analog signals to be accessed, preserving signal integrity. To complement the header, the board also features on-board sensors such as light sensor, potentiometer, microphone, temperature, and capacitive touch.

The custom LCD display features a 296 dot-matrix array for text display, and 17 special icons. The text display area features scrolling information displays for several of the included demos. Controlling the display are three mTouch™ navigation touch pads.

Additional features include USB Host and Device support, RF expandability, audio output via headphone jack, and on-board debugger/programmer.

Package Contents

 

The MPLAB Starter Kit for PIC24F Intelligent Integrated Analog is a comprehensive development kit featuring the PIC24F “GC” family of 16-bit microcontrollers. This family features advanced integrated analog which reduces BOM cost, lowers noise, and has faster throughput.

The board features an analog header, allowing clean analog signals to be accessed, preserving signal integrity. To complement the header, the board also features on-board sensors such as light sensor, potentiometer, microphone, temperature, and capacitive touch.

The custom LCD display features a 296 dot-matrix array for text display, and 17 special icons. The text display area features scrolling information displays for several of the included demos. Controlling the display are three mTouch™ navigation touch pads.

Additional features include USB Host and Device support, RF expandability, audio output via headphone jack, and on-board debugger/programmer.

 

Documentation


Application Notes