MPLAB STARTER KIT FOR PIC24F MCUS | Microchip Technology

Part Number: DM240011

MPLAB STARTER KIT FOR PIC24F MCUS


  • Easy and inexpensive way to learn the PIC24F 16-bit MCU family
  • Features the PIC24FJ256GB106 MCU with 256KB Flash
  • Indluding USB device, host and OTG
  • Integrated debugger
  • Free MPLAB XC16 Compiler

 

Overview


Kindly consider using the PIC24FJ256GA7 Curiosity Development Board (DM240016).

 

The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics applications to test the PIC24F MCU.

Getting Started: Connect the USB cable from the PC to the demo board, and interact with the custom demo application.

The PIC24F Starter Kit demo support is distributed as part of the Legacy Microchip Application Libraries(v2013-06-15)
- Once downloaded and installed, demos for this start kit include ‘PIC24F Starter Kit 1’ and nearly all USB related demo projects, please see the USB library release note for details
- PIC24F Starter Kit includes integrated hardware debug and programmer circuitry to develop, program and test applications on the board’s PIC24F MCU device --all from the MPLAB graphical development environment. A USB connection to a host computer supplies communications and power to the board --no additional external power supply is needed

Demos included:
- Interactive, menu driven display using Parallel Master Port (PMP)
- Capacitive touch sensing with the Charge Time Measurement Unit (CTMU)
- Time and data display using the Real Time Clock and Calendar (RTCC)
- RGB LED Control with three PWMs and Peripheral Pin Select (PPS)
- USB Flash drive interface with USB embedded host peripheral
- Real-time data graphing using the ADC and display multi-tasking
- Real-time data capture using multi-tasking with USB embedded host

Package Contents

Documentation