Part Number: DM240001

EXPLORER 16 DEVELOPMENT BOARD WITH 100-PIN PIM


  • Includes processor PIMs for both PIC24 and dsPIC families
  • Alpha-numeric 16 x 2 LCD display
  • Interfaces to MPLAB ICD 3, MPLAB REAL ICE and RS-232
  • Includes Microchip's TC1047A high accuracy, analog output temperature sensor
  • Expansion connector to access full devices pin-out and bread board prototyping area
  • PICTailTM Plus connector for expansion boards
  • Full documentation in download section below: user's guide, schematics

Overview


Recommendation for Migration:
For 'New Designs' or advanced features requirements, migrate to the refreshed and cost effective "Explorer 16/32 Development Board" with several new features. Offering backwards compatibility, the Explorer 16/32 development board facilitates seamless migration from Explorer 16 development board to the new platform.
For further details, please explore:
Explorer 16/32 Development Kit (DM240001-3): Includes the main development board, PIC24FJ1024GB610 PIM and the necessary USB cables
Explorer 16/32 Development Board (DM240001-2): Includes the main development board

The Explorer 16 Development Board is a low-cost modular development system for Microchip’s 16-bit and 32-bit microcontrollers. It supports devices from the PIC24, dsPIC and PIC32 families. A variety of families are supported with processor Plug-In Modules (PIMs) for easy device swapping. The board includes a PICtail Plus daughter card connector for expansion boards including USB, CAN, Ethernet, wireless, graphics and many more. Coupled with the MPLAB ICD 3 In Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry.

Documentation


Title
Document Id
Explorer16 PCAD Files Rev 5.1 Download b0d82551-fc58-4e8b-a926-97ec15cc7106
Explorer 16 Development Board User's Guide Download af47e837-635e-43a7-8861-13fcccbe5b66
Truly's LCD 16x2 3.3V Module Specifications (TSB1G7000-E) Download ac0d948d-6326-423a-b96a-5f6030864ec5
Novatek's Single-Chip 16C X 2L Dot-Matrix LCD Controller / Driver (NT7603) Download cb874e33-ebeb-4f80-8857-938e8791158b
DM240001 BOM and Schematics Download 774d6402-2473-4e9c-b2ae-047660c8ffaa
Explorer 16 Development Board Errata Download f129adf0-643c-4ac7-a02e-ba0a57d3cabb

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024