MiWi Demo Kit – 915 MHz MRF89XA is an easy-to-use evaluation and development platform for 915 MHz applications. This kit includes Microchip’s MRF89XAM9A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™ protocol stack and you can find the demo instructions in the user’s guide. To learn more about MiWi wireless protocol, please visit https://www.microchip.com/en-us/products/wireless-connectivity/sub-ghz/miwi-protocol..
Developers can reprogram or modify the PIC18 MCU Flash memory and develop and debug application code all on the same platform.
Note: This kit is not intended for ZigBee® development. For ZigBee development, please visit https://www.microchip.com/en-us/products/wireless-connectivity/zigbee.
MiWi Demo Kit – 915 MHz MRF89XA is an easy-to-use evaluation and development platform for 915 MHz applications. This kit includes Microchip’s MRF89XAM9A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™ protocol stack and you can find the demo instructions in the user’s guide. To learn more about MiWi wireless protocol, please visit www.microchip.com/MiWi.
Developers can reprogram or modify the PIC18 MCU Flash memory and develop and debug application code all on the same platform.
Note: This kit is not intended for ZigBee® development. For ZigBee development, please visit www.microchip.com/zigbee