We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164152

BM83 EVALUATION BOARD


• Bluetooth 5 certified BM83 module
• Aux-in, MIC-In, and Stereo out ports
• On-board thermistor
• 2 LEDs for the Bluetooth subsystem and various other LEDs configurable by the on-board MCU
• JTAG program/debug port, USB to UART port, XPRO header interfaces
• Li-ion battery connector, 15V DC power jack and USB power source

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The BM83 Bluetooth Audio Development Board (BM83 EVB) enables the user to evaluate and demonstrate the functionality of the BM83 audio module and IS2083BM System-on-Chip (SoC). This board is a complete, all-in-one solution to develop multiple Bluetooth audio applications including portable speakers and headphones. The BM83 EVB features an on-board PIC32 for Host MCU mode applications, an external codec to improve audio quality, a digital microphone to capture voice audio, indicator LEDs and buttons for ease of development.

Package Contents

• On-board microcontroller (PIC32MX450F256L) for easy operation and feature demonstration
• Plug-in module (PIM) socket for external microcontroller (MCU)
• STMicroelectronics codec (STA369BW) Daughter Board
• Two Digital Microphone (Knowles’ SPH0641LU4H-1) Daughter Board
• J-Link 6-Pin Adapter Board for IS2083BM debugging (contact factory for information about the SDK)
• On-board keypad matrix (audio control buttons) that can be controlled either by the BM83 module or the onboard PIC32 MCU

Documentation


Title
Document Id
DM164152 - BM83 EVB - EMC Test Report Download a6ef451d-69ce-4558-8644-4b2f01634f65
BM83 Bluetooth Audio Development Board User Guide Download 31e99f07-12a1-44ee-bc52-7ecbed44c9d8
BM83 J-Link 6-Pin Adapter Board Download 7f88c733-045a-40f2-b8a5-fe1027f336f6
BM83 Digital Microphone Daughter Board Download 4c1890aa-74ce-4559-b92a-dcca5187c172
BM83 Evaluation Board Download c8087b5b-4c35-4c47-accb-82ca5e599b5e
BM83 Carrier Board Download 6586bd1d-3fd4-4726-b691-853bdaeb4437