We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164130-3

PICKIT 28-PIN LIN DEMO BOARD


The board supports multiple PIC16F and PIC18F devices and has an automotive grade transceiver with an integrated voltage regulator. It also features a generous proto-typing area, a potentiometer, multiple indicator LEDs and push buttons for convenient applications development, test and debug.

Overview


The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.
Package Contents
The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.