Programmable Switch Mode Controller (PSMC) development platform using the PIC16F1783
Break-out headers for application development
Connection to any F1 Motor Control Add-on
F1 BLDC Motor Add-on
F1 BDC Motor Add-on
F1 Bipolar Stepper Motor Add-on
F1 Unipolar Stepper Motor Add-on
Prototyping area
The PIC16(LF)F178x Intelligent Analog product family offers 28/40-pin 8-bit microcontrollers; 28-pin (16F1782, 16F1783, 16F1786, 16F1788), 40-pin (16F1784, 16F1787, 16F1789) with the following features;
Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
Up to 28K Bytes of Flash Program Memory with self read/write capability
Up to 2K Bytes of RAM Memory
256 Bytes of EEPROM
Internal 32MHz oscillator
Up to 4 x PSMC (Programmable Switch Mode Controller)
6 Dedicated 16-bit PWMs
Digital and/or analog feedback control of PWM frequency
Dead-band control / auto-shutdown & restart
Up to 4 x Fast Comparators with selectable Voltage Reference
Up to 3 x Operation Amplifiers (rail-to-rail in and out)
Up to 14 x 12-bit ADC with Voltage Reference
8-bit DAC, Up to 3 x 5-bit DAC
MI2C / SPI / EUSART w/auto baud
2 x Compare-Capture-PWM
Four 8-bit Timer (TMR0/TMR2/TMR4/TMR6)
One 16-bit Timer (TMR1)
Extended Watchdog Timer (EWDT)
Wide Operating Voltage Range:
‘F’ Version (2.3V – 5.5V)
Low Power ‘LF’ variant (1.8V – 3.6V
25mA Source/Sink current I/O
Enhanced Power-On/Off-Reset
Brown-Out Reset (BOR)
In Circuit Serial Programming (ICSP)
https://www.microchipdirect.com
No Products Found
Overview
The F1 PSMC 28-pin Evaluation Platform is an easy-to-use development tool for the PIC16F178x Intelligent Analog family of microcontrollers and demonstrates the capabilities & intelligent analog feature enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any of the 28-pin PIC16(LF)F178x products (16(LF)F1782, 3, 6, 8). Quick & easy development is ensured with the integrated functionality of the PIC16(LF)F178x product family.
WHAT IS THE PSMC? The Programmable Switch Mode Controller (PSMC) is a high-performance 16-bit pulse-width modulator (PWM) that can be configured to operate in one of many modes to support single or multiple phase applications. It was designed to meet a need to intelligently and efficiently drive the MOSFET switching of various Switch Mode Power Supplies, Lighting, and Motor Drive applications.
Basically, it is a PWM Swiss army knife that gives you 12 different modes of PWM generation, and the flexibility to be used with other on-board peripherals to solve or update real world applications. The PIC16(LF)F178x family of devices are the first PIC microcontrollers introduced with the PSMC module.
Package Contents
The F1 PSMC 28-pin Evaluation Platform is an easy-to-use development tool for the PIC16F178x Intelligent Analog family of microcontrollers and demonstrates the capabilities & intelligent analog feature enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any of the 28-pin PIC16(LF)F178x products (16(LF)F1782, 3, 6, 8). Quick & easy development is ensured with the integrated functionality of the PIC16(LF)F178x product family.
WHAT IS THE PSMC? The Programmable Switch Mode Controller (PSMC) is a high-performance 16-bit pulse-width modulator (PWM) that can be configured to operate in one of many modes to support single or multiple phase applications. It was designed to meet a need to intelligently and efficiently drive the MOSFET switching of various Switch Mode Power Supplies, Lighting, and Motor Drive applications.
Basically, it is a PWM Swiss army knife that gives you 12 different modes of PWM generation, and the flexibility to be used with other on-board peripherals to solve or update real world applications. The PIC16(LF)F178x family of devices are the first PIC microcontrollers introduced with the PSMC module.
To view this video, please click manage cookies below and accept functional cookies.