We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164123

PICDEM SYSTEM MANAGEMENT KIT


Key features of the PICDEM System Management Board include:

  • Emulation of 24LC02 Serial EEPROM
  • Emulation of I2C real-time clock
  • I2C thermal management control using MCP9700 temperature sensor
  • Control of 2-, 3- and 4-wire fans (3-wire fan supplied)
  • +3V lithium battery
  • FREE! Microchip’s MPLAB® IDE software for a complete code development environment
  • FREE! HI-TECH PICC™ LITE C Compiler (contained on the MPLAB IDE CD)
  • FREE! CCS PCB Baseline C Compiler installed with MPLAB IDE

  • Overview


    The PICDEM™ System Management Kit is a demonstration and training tool for system integration and the design of a variety of applications. PIC® microcontrollers provide powerful integrated peripherals, ideally suited for such integration tasks.
    System integration refers to the consolidation of multiple systems within a unified design. The PICDEM System Management Board provides an I2C™ communications bus, typically found in applications such as personal computers or rack mount servers. The bus connects to multiple devices to monitor and record the health and status of the system. The PICDEM System Management Board integrates the functions of a dedicated Real-Time Clock (RTC), serial EEPROM, thermal management controller and analog-to-digital converter using a single PIC microcontroller.

    In conjunction with the PICkit™ Serial Analyzer (included in the kit), communication to the emulated devices on the bus can be managed and monitored. The PICkit Serial Analyzer is a low-cost development tool that allows communication between a PC and the serial protocol of the system under test.

    The PICDEM System Management board is populated with Microchip’s mid-range PIC16F886 microcontroller, which supports the following components and functions:


  • MCLR reset line and switch
  • Interrupt push button switches
  • 4 LEDs
  • I2C communications (SDA and SCL)
  • USART communications (TX and RX)
  • In-Circuit Serial Programming™ (ICSP™) pins (ICSPDAT and ICSPCLK)
  • PWM output fan control
  • Fan tachometer input line
  • Heating element control line
  • Temperature sensor input line from MCP9700
  • 32.768 kHz crystal clock (T1OSO and T1OSI)
  • 3V lithium battery backup

  • Documentation


    Title
    Document Id
    PICDEM System Management Labs Download f475d54e-b4b0-4c1d-a4e5-994d19115be0
    PICDEM System Management Presentation Files Download 4e9460cf-6f46-4322-9924-9501ef286a60
    PICDEM System Management GUI Installation Download e8701394-850e-4973-9276-3c321e4a36f7
    PICDEM System Management User Guide Download 440af1c2-fe37-402e-bfdf-03e01d7e32e8
    KeeLoq Evaluation Kit Upgrade Download 37499956-5863-446b-8f81-fe1e94aa743c

    Software


    Title
    Date
    PICDEM System Management Firmware v1.0 Download 14 Feb 2007