Part Number: DM163024

PICDEM.NET 2 DEVELOPMENT BOARD


  • Web server with HTML support
  • Microchip free TCP/IP stack support
  • 2 x Ethernet interface (RJ-45 connector)
  • PICtailTM connector for future expansion boards
  • 16 x 2 character alpha-numeric LCD display
  • ICSP™/MPLAB ICD 2 interface connector for in circuit programming and debugging
  • Programmable buttons/LEDs
  • Temp sensor
  • RS-232/RS-485 interface
  • Real time clock

Overview


The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the Internet.

TCP/IP stack is part of the Legacy Microchip Libraries for Applications.

Documentation


Title
Document Id
PICDEM.net 2 Internet/Ethernet Development Board User's Guide Download 6b7db882-239d-4969-8f7b-810a0b1d3139