We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM163011

PICDEM CAN-LIN 1 2 AND 3 DEMONSTRATION BOARDS


  • On-board digital and analog +5V regulator for direct
    input from 12V AC/DC wall adapter
  • Two on-board CAN nodes and optional external CAN
    bus connectors
  • On-board LIN Bus master and slave node
  • Optional external LIN Bus connector
  • DB-9 RS-232 interface to IBM compatible PC
  • Two optional ICSP ICD 2 connectors
  • Optional header for LCD panel
  • CAN Bus monitoring software for PC
  • Devices preprogrammed with CAN Bus monitor
    firmware
  • Generous prototyping area

Overview


CAN-LIN 1 part number: DM163007 (This part is no longer available)
CAN-LIN 3 part number: DM163015 (This part is no longer available)

Microchip offers two similar PICDEM CAN-LIN demonstration boards to support different PICmicro® devices. All demonstrate the main features of the devices, especially those features of the integrated CAN module. In addition to the CAN network, the board also employs a LIN sub-network using Microchip's PIC16C43X and PIC18F320 device families.

Each PICDEM CAN-LIN demonstration board includes both firmware and PC software for simulating a CAN network. The firmware comes pre-programmed on the sample device. The PC software and documentation are furnished on a CD-ROM.

Documentation


Title
Document Id
PICDEM™ CAN-LIN 2 Development Kit User's Guide Download 64128a1a-4341-491e-a93d-1be7f6e2a558
PICDEM™ CAN-LIN 1, 2 and 3 Demonstration Boards Product Overview Download e1699ce5-8e58-4d3d-80fd-fca88367183b
CAN-LIN 3 Development Kit User's Guide Download 3d77ebcd-606b-46c6-b560-3c672632cb4a
PICDEM™ CAN-LIN 1 Development Kit User’s Guide Download cc89b184-c8a4-4156-b482-a6611cd57d03

Software


Title
Date
CAN-LIN3 PIC18F1320 Rev D update Download 07 Jan 2008
PICDEM CAN-LIN2 CD Download 10 Oct 2007
PICDEM CAN-LIN3 CD Download 10 Nov 2004
PICDEM CAN-LIN1 CD Download 10 Nov 2004