DM160218 - MGC3130 DEVELOPMENT KIT HILLSTAR | Microchip Technology

Part Number: DM160218

DM160218 - MGC3130 DEVELOPMENT KIT HILLSTAR


Overview


The MGC3130 Hillstar Development Kit builds a complete MGC3130 reference system for evaluation as well as the design in of 3D gesture input sensing systems.

The MGC3130 Hillstar Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D Gesture detection.

The design in is easy  with the help of  the AUREA GUI.

Package Contents

Hillstar Package:

  • MGC3130 Module
  • I2C to USB Bridge Module
  • reference electrode (95 x 60mm sensitive area)
  • artificial hand

Online resources: www.microchip.com/gesticgettingstarted

  • AUREA Design in / Evaluation GUI
  • GestIC electrode reference designs
  • Tutorial videos
  • MGC3130 interface library manual (I2C)
  • Electrode design Guide
  • GestIC SDK
  • MGC3130 datasheet / product brief
System Requirements

For GUI:

Windows 7 / Windows 8

Documentation