We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: Digital-Power-Interleaved-PFC

DIGITAL POWER INTERLEAVED PFC REFERENCE DESIGN

**For development reference only, not a product for sale**


  • Operates at universal input voltage (85-265Vac, 45-65Hz)
  • Operates up to 350W sustained output
  • Output voltages up to 400Vdc
  • Power factor correction of 0.998 at full load and 120VAC input
  • Current Total Harmonic Distortion (ITHD) of 3% at full load and 120VAC input
  • Fault protection

Overview


High performance power supplies are used in a wide variety of applications ranging from telecommunication equipment, industrial equipment, digital televisions, lighting, air conditioners and other home appliances. They all need solutions for power factor correction to improve overall efficiency, improve the input power factor, voltage regulation and Total Harmonic Distortion (THD) of the input current. Digital interleaved power factor correction methods provide many benefits over older PFC techniques including:

-Lower Cost for High Power Applications
-Smaller PFC Inductor and Magnetic volume
-Higher Power Density
-Lower Ripple
-Easy implementation of sophisticated control algorithms
-Flexible software modifications to meet specific customer needs
-Simpler integration with other applications

This reference design provides an easy method to evaluate the power, and features of SMPS dsPIC® Digital Signal Controllers for an Interleaved Power Factor Correction application. The Interleaved PFC reference design unit works with universal input voltage range, and produces a single high voltage DC output up to 350W of power. The reference design has six main blocks:

-Input EMI filter and rectifier
-Dual Phase Interleaved PFC Circuit with feedback
-Plug in module connector with a dsPIC33FJ16GS504
-User’s interface circuit with programming connector and push buttons
-12V and 3.3V power supply circuit, and
-Fault detection circuit for hardware protection

The dual phase interleaved PFC software implements three compensators for voltage, current and load balancing. It also has a feed-forward compensator based on input average voltage.

Do you want a demonstration?

Please contact local sales office in your geography to request a demonstration.
Click here to find worldwide network of Sales & Support

Documentation


Title
Document Id
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices Download 0e76e2ce-0d7d-4f90-a0e6-df85b5b294b6
Digital Power IPFC Reference Design Schematics using dsPIC DSC Download b292b838-e334-44cf-8cc5-928df58cd94f
Digital Power IPFC Reference Design using dsPIC DSC PCB and Gerber Download ac8cb383-1d86-4b8d-b4b4-6db2a8fc2cc9
Digital Power IPFC Reference Design using dsPIC DSC BOM Download 63206d70-3976-47fb-970d-5cedfc418e00

Application Notes


Title
Date
Document Category
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices 10 Nov 2009 FAQ
Digital Power IPFC Reference Design Application Note 03 Aug 2009 Link Application Notes

Software


Title
Date
MATLAB Model Files for IPFC Reference Design Using the dsPIC DSC Download 24 Jun 2015
Source Code for Digital Power IPFC Reference Design Using the dsPIC DSC Download 24 Jun 2015