Part Number: CORE1553-DEV-KIT-2

Core1553 Development Kit


Core1553 Daughter Board Features

  • MIL-STD-1553B transceiver, two transformers, and two concentric twinax connectors included on the Core1553 daughterboard
  • MIL-STD-1553B concentric twinax connectors are center pin signal high and cylindrical contact signal low
  • Connectivity is MIL-C-49142 compliant
  • Evaluate and develop medium speed on-board data communications bus solutions for MIL-STD-1553B / UK DEF-STAN 00-18 (Pt.2) / NATO STANAG 3838 AVS / Avionic Standards Coordinating Committee Air-Std 50/2
  • CAN bus interface support
  • DB9 connector and connectivity supporting CAN bus development
  • 9 V power supply connector jack
  • On-board 5 V and 3.3 V power supplies
  • Connector to Fusion Advanced Development Kit (M1AFS-ADV-DEV-KIT-PWR-2)
  • Connector to ARINC429 Daughter Board (CORE429-SA)

Overview


Microchip's Core1553 Development Kit allows users to evaluate the functionality of Microchip's Core1553BRM without having to create a complete MIL-STD-1553B-compliant system. The source files included with the Core1553 Development Kit provide the user with the programming files necessary to program a Fusion Advanced development kit to create a 1553 bus controller, remote terminal, and bus monitor compliant with MIL-STD-1553B. The targeted FPGA (M1AFS1500) is mounted on the Fusion Advanced development kit board and 1553 Bus physical connections are included on the Core1553 daughter card, which plugs directly onto the Fusion Advanced development kit board. Once programmed, the development board provides the customer with a self-contained 1553 bus evaluation system.

Package Contents
  • Fusion Advanced Development Kit (M1AFS-ADV-DEV-PWR-2)
  • Core1553 Daughter Card
  • QuickStart Card

Documentation


Title
Document Id
Core1553 Development Kit User's Guide Download 10ec4c80-3bb0-4c50-af66-5af048042479
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
Core1553 Development Kit Quickstart Card Download 706681cb-9d00-4770-b722-bccf7e58d141
Fusion Advanced Development Kit Quickstart Card Download c0892bd5-6d60-488e-aa85-240f323cefcb
UG0173: Fusion Advanced Development Kit User Guide Download 015b2a44-9708-4537-8398-93a02113586f
Device Drivers for Core1553B Eval Board Download 5f2b3167-0587-42b9-bdd5-a2ab3205d056
PDN 1208: New Revision of Development Kits Now Available (M1AFS-ADV-DEV-KIT-PWR, M1AFS-EMBEDDED-KIT, A3PE-STARTER-KIT, CORE1553-DEV-KIT, CORE429-DEV-KIT-2) Download 0d6f95af-d9f5-4218-904c-6abe03b5c42e
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6

Application Notes


Title
Date
Document Category
AC223: Designing a MIL-STD-1553 System Using Core1553 and Core8051 App Note 16 Jan 2005 Application Notes

Additional Resources


Core1553BRM Demonstration
The Core1553BRM demonstration design implements two complete Core1553BRM cores into a single M1AFS1500 FPGA and allows the user to evaluate the 1553 bus controller, remote terminal, and bus monitor (monitor terminal) functions of the core. In addition, the design allows for the monitoring of 1553B bus activity using Microchip's Silicon Explorer II hardware or logic analyzer.
 This Kit ROHS Compliant!
Package Carrier: Box
  Alphanumeric Parameter   Value
  License Type   Silver