We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: BEAGLEV-FIRE

BeagleV-Fire


Microchip® Polarfire® MPFS025T SoC FPGA

FPGA Fabric

  • 23K logic elements (4-input LUT + DFF)
  • 68 Math blocks (18×18 MACC)
  • 4 SerDes lanes of 12.7 Gbps

Microprocessor Subsystem Processor

  • 1x 64-bit RV64IMAC monitor/boot core (E51)
  • 4x 64-bit RV64GC Application cores (U54-MC)
  • Fmax of 667 MHz (–40 °C to 100 °C Tj),
  • 3.125 CoreMarks/MHz, 1.714 DMIPS/MHz

Storage

  • MMC 5.1 SD/SDIO
  • 1 Quad SPI flash controller
  • 128 KB eNVM
  • 56KB sNVM

Overview


BeagleBoard.org leverages Microchip's PolarFire® MPFS025T SoC to create the BeagleV®-Fire SBC, a revolutionary single-board computer (SBC). This open-source hardware platform empowers developers, tinkerers, and the global community to explore the vast potential of RISC-V architecture and FPGA technology. This remarkable addition to the BeagleBoard.org BeagleV® family of boards opens up new horizons for developers, tinkerers, and the open-source community to explore the vast potential of RISC-V architecture and FPGA technology.

 

Package Contents

one unit of BeagleV-Fire board.

one Quick Start Card

Additional Resources


To get started with the Beagle board, please refer the QuickStart Guide.

For more details on BeagleV-Fire, please visit: BeagleV-Fire