We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: BB62Z76A

MCP2221A Breakout Board USB C

• UART Tx and Rx signals

• I2C™/SMBus clock and data lines (SCL and SDA)

• Four GP lines, configurable for GPIO, dedicated or alternate function operation

• User-selectable (by using a jumper) power supply of 3.3V or 5V (up to 500 mA)

• DIP form factor (600 mil spacing between two 7-pin headers)

• PICkit™ Serial Analyzer header — used for UART and I2C/SMBus communication only

Overview


The MCP2221A USB-C Breakout Board serves as a development and evaluation platform specifically designed for the MCP2221A device. This board is constructed in a single Dual In-line Package (DIP) form factor, making it compact and easy to integrate into various prototyping and development environments. It provides a convenient interface for developers to access the features and functionalities of the MCP2221A, facilitating tasks such as USB-to-UART/I2C/SMBus protocol conversion, GPIO control, and ADC/DAC operations. The USB-C connector ensures modern connectivity standards, enhancing compatibility with contemporary devices and systems.

Documentation


Title
Document Id
MCP2221A Breakout Board USB C (BB62Z76A) BOM Download e7ef8b74-3623-4198-b05d-d5b32f91e889
MCP2221A Breakout Board USB C (BB62Z76A) Schematic Download 400f4c1f-725e-49d2-8772-35b7e2a65674
MCP2221A Breakout Board USB C (BB62Z76A) Gerbers Download db4f22f8-7127-4f2a-bc9e-31bbd0a9717b
MCP2221A Breakout Board USB C (BB62Z76A) China-RoHS-Declaration Download 903592a8-b59b-4869-b862-000dd1e1523a
MCP2221A Breakout Board USB C (BB62Z76A) UK-DoC Download 5450ebdb-81d8-4e76-a290-8f5cfb500748
MCP2221A Breakout Board USB C (BB62Z76A) EU-DoC Download 71dade2d-f71e-4db6-b6c8-711a4ee2826c
MCP2221A Breakout Board USB C (BB62Z76A) EU-REACH-Statement Download 54e7201d-00e1-4b5f-b09d-4132e470174c

Software


Title
Date
MCP2221 DLL (v2.2.1) Download 16 Mar 2021
MCP2200/MCP2221 Windows Driver and Installer Download 08 Mar 2021
MCP2221 I2C/SMBus Terminal (v2.0.1) Download 04 Jun 2020
MCP2221 Utility (v1.0.2) Download 06 May 2020
MCP2221 DLL Download 17 Jun 2015
MCP2221 DLL (v2.1.1) Download 04 Mar 2020
MCP2221 Command Line Interface (v1.0.2) Download 20 Oct 2016
MCP2221 Java Native Interface (v1.0) Download 08 Feb 2016
MCP2221 Terminal Android App (v2.0) Download 16 Feb 2015
MCP2200/MCP2221 Linux Driver Information Download 24 Jul 2014
MCP2200/MCP2221 Mac Driver Information Download 24 Jul 2014

Silicon Products

Product
Title
Product
Title
MCP2221A USB 2.0 to I2C/UART Protocol Converter with GPIO MCP2221A USB 2.0 to I2C/UART Protocol Converter with GPIO
MIC5528 Single High Performance 500mA LDO w/ Auto Discharge & Internal Enable Pulldown MIC5528 Single High Performance 500mA LDO w/ Auto Discharge & Internal Enable Pulldown