We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: BB37Z60A

MCU Sample Kit 1

Key Features

  • Four individual BBS boards support each Microchip MCU family
    • 8-bit AVR® MCU: ATTINY1614-SSNR
    • 8-bit PIC® MCU: PIC18F26Q71-I/SS
    • 16-bit dsPIC® DSC: dsPIC33CK256MP502-I/SS
    • 32-bit SAM MCU: PIC32CM5164JH01032-I/PT
  •  Four unpopulated boards enable testing of any pin compatible device.
  • Compatibility with Curiosity Base and Explorer boards
  • Programming headers and connections included
    • Each device pin connects to an external 2.54 mm (.100") header pin
  • Large footprints enable simplified board modification
  • Minimal circuitry for device operation included
    • Easily determine sleep and operation power
    • Capable of supporting voltage requirements for different MCU specifications
    • Powered by external programming tool or external power supply 
    • Packages allow for manual hand soldering

Overview


The BBS MCU Sample Kit 1 is the inaugural offering in a series of Breakout Board solutions. This kit includes four microcontroller boards, providing all the essentials for initiating prototype development. The only additional requirements are a Microchip programming device and power for the PCB. The four boards feature versions of AVR, PIC, dSPIC, and PIC32C devices. Alongside the fully populated PCBs, the kit also includes a blank PCB, which can be used to prototype any other compatible device. This enables engineers to create a prototype tailored to the specific device needed for the final application.

Build Your Next Prototype Quickly With a Breakout Board Solution (BBS)

Breakout Board Solutions (BBS) represent the epitome of compact circuit design, engineered to facilitate single-function prototyping with seamless integration. Each board is designed to serve as an individual functional unit, streamlining the prototyping process. Blank BBS PCBs enable you to test any pin compatible device.

Microchip’s  Breakout Board Solutions portfolio encompasses a diverse range of microcontrollers, power systems, analog interfaces, and sensor boards, providing a comprehensive platform for evaluating various design alternatives. Utilizing standard headers, large footprints, and generously spaced layout geometries, these boards are designed for effortless customization. For example, modifications to output voltages can be achieved with our power supply Breakout Boards, while adjustments to gains are possible with our OpAmp Breakout Boards by changing simple to access large footprint resistors.

As a versatile suite of tools, Breakout Board Solutions are an invaluable asset for transitioning your project from the conceptual phase to a functional prototype, making them a must-have in your design repertoire.

Why Choose BBSs to Prototype Your Design?

  • Rapidly prototype and test Microcontroller, Power Supply, Analog and sensor circuits fly-wiring BBS to existing designs or plugging them into solderless breadboards.
  • Evaluate the individual performance of the individual BBS device without the encumbrance of additional external circuitry.
  • Single function boards that allow you to explore each part of your block diagram with different options for Power, Analog, and Processors.
  • With the single functions of these boards, you can test the performance of various breakout board devices and choose the device which best fits the needs of your application.

Documentation


Title
Document Id
MCU Sample Kit User's Guide Download 9925fead-d65b-4fb8-9ce4-1778c089c375
dsPIC33CK256MP508 Family Data Sheet Download 1e645ffd-dd5a-49d4-aee2-3512fcaa5e2a
PIC32CM JH00/JH01 Family Data Sheet PDF | HTML 8ed2ce01-6e49-4891-98d6-6aca4001763b
PIC18F26/46/56Q71 28/40/44/48-Pin, Low-Power, High-Performance Microcontroller with XLP Technology Data Sheet PDF | HTML cece7bbf-f67b-4503-9702-bf3ca8ebabf6
ATtiny1614/1616/1617 Data Sheet PDF | HTML ccd372a2-c062-487e-911d-55e9df032d75

Silicon Products

Product
Title
Product
Title
PIC32CM5164JH01032 5V  Arm® Cortex®-M0+ based MCU with 512K Flash and 64K RAM PIC32CM5164JH01032 5V  Arm® Cortex®-M0+ based MCU with 512K Flash and 64K RAM
PIC18F26Q71 Differential ADC, Integrated Op Amps PIC18F26Q71 Differential ADC, Integrated Op Amps
ATTINY1614 ATTINY1614