This product is no longer available for sale.
Ultra-compact, low-power, high-sensitivity, 784/868/915MHz 802.15.4/ZigBee OEM module eliminates the need for costly and time-consuming RF development. The module also minimizes the bill of materials, and shortens time to market for a wide range of standards-based wireless applications.
Embedded 802.15.4/ZigBee software ensures wireless connectivity.
The ZigBit 900MHz Module with Balanced RF Output is mature and not recommended for new designs.